*March 20, 2006 *Doc. ID: 77270, S-60410, Rev. B *File Name: SiF912EDZ_PS.txt and SiF912EDZ_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiF912EDZ 4 1 2 M1 3 5 2 2 NMOS W=1450483u L=0.25u M2 2 5 2 4 PMOS W=1450483u L=0.25u R1 4 3 RTEMP 8E-3 CGS 5 2 900E-12 DBD 2 4 DBD xesd 1 5 2 SiF912EDZ_ESD ************************************************************ .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 + RS = 5E-3 RD = 0 NSUB = 3.15E17 + KP = 2.5E-5 XJ = 5E-7 KAPPA = 5E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************ .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 4.3E16 TPG = -1) ************************************************************ .MODEL DBD D (CJO=3900E-12 VJ=0.38 M=0.38 +RS=0.01 FC=0.1 IS=1E-12 TT=5.8E-8 N=1 BV=30.2) ************************************************************ .MODEL RTEMP RES (TC1=7E-3 TC2=5.5E-6) ************************************************************ .ENDS SiF912EDZ .subckt SiF912EDZ_esd 1 5 2 rleak 1 9 605.7k TC=-4e-3 dleak 9 2 dleak .MODEL dleak d (IS=2.043e-9 XTI=654.8 EG=1.17 T_MEASURED=25 TBV1=0 N=51.87 BV=50) rout 1 10 43.72 TC=-3.859e-3 dout1 10 11 dout 5.14 dout2 11 12 dout 5.50 dout3 2 12 dout 5.14 .MODEL dout D (IS=7.094e-12 XTI=5.816 EG=1.17 T_MEASURED=25 TBV1=-9.17e-5 N=3.272 BV=10.9) rpoly 1 5 2300 TC=1e-3 rd8 5 20 1.002 TC=1.706e-3 din1 20 21 dout 2.69 din2 21 22 dout 3.05 din3 2 22 dout 2.69 .ends SiF912EDZ_esd