*July 30, 2007 *Doc. ID: 77288, S-71534, Rev. B *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si6968BEDQ 4 1 2 M1 3 5 2 2 NMOS W=1488376u L=0.50u M2 2 5 2 4 PMOS W=1488376u L=0.25u R1 4 3 RTEMP 9.2E-3 CGS 5 2 1100E-12 DBD 2 4 DBD xesd 1 5 2 Si6968BEDQ_ESD ************************************************************ .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 + RS = 5E-3 RD = 0 NSUB = 2.2E17 + KP = 5.7E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 4E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2.2E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************ .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 4.5E16 TPG = -1) ************************************************************ .MODEL DBD D (CJO=3900E-12 VJ=0.38 M=0.38 +RS=0.01 FC=0.1 IS=1E-12 TT=5.8E-8 N=1 BV=50.2) ************************************************************ .MODEL RTEMP R (TC1=6.5E-3 TC2=5.5E-6) ************************************************************ .ENDS Si6968BEDQ .subckt Si6968BEDQ_esd 1 5 2 rleak 1 9 497k TC=-4e-3 dleak 9 2 dleak M=1 .MODEL dleak d (IS=4.084e-9 XTI=776.2 EG=1.17 TREF=25 TCV=0 N=66.44 BV=50) rout 1 10 102 TC=-3.253e-3 dout1 10 11 dout M=5.14 dout2 11 12 dout M=5.5 dout3 2 12 dout M=5.14 .MODEL dout D (IS=1.824e-12 XTI=-12.48 EG=1.17 TREF=25 TCV=6.202e-3 N=3.064 BV=11.69) rpoly 1 5 300 TC=1e-3 rd8 5 20 1 TC=3.841e-3 din1 20 21 dout M=2.69 din2 21 22 dout M=3.05 din3 2 22 dout M=2.69 .ENDS Si6968BEDQ_esd