*February 20, 2006 *Doc. ID: 77319, S-60245, Rev. B *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7806ADN 4 1 2 M1 3 1 2 2 NMOS W=3062590u L=0.25u M2 2 1 2 4 PMOS W=3062590u L=0.25u R1 4 3 RTEMP 3.8E-3 CGS 1 2 1000E-12 DBD 2 4 DBD ************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 3.8E-3 RD = 0 NSUB = 3.2E17 + KP = 1E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4.7E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 5E16 TPG = -1) *************************************************************** .MODEL DBD D (CJO=500E-12 VJ=0.38 M=0.30 +RS=0.1 FC=0.5 IS=1E-12 TT=5E-8 N=1 BV=30.5) *************************************************************** .MODEL RTEMP R (TC1=7E-3 TC2=5.5E-6) *************************************************************** .ENDS