*Jan 23, 2006 *Doc. ID: 77397, S-60072, Rev. B .SUBCKT Si4992EY 4 1 2 M1 3 1 2 2 NMOS W=1091546u L=0.50u M2 2 1 2 4 PMOS W=1091546u L=0.35u R1 4 3 RTEMP 23E-3 CGS 1 2 400E-12 DBD 2 4 DBD ****************** ************************************************* .MODEL NMOS NMOS ( LEVEL = 3 TOX = 7E-8 + RS = 10E-3 RD = 0 NSUB = 1.15E17 + kp = 2E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4.3E-3 + NFS = 0.8E12 DELTA = 0.1) ******************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 7E-8 +NSUB = 4.7E16 TPG = -1) ******************************************************************** .MODEL DBD D (CJO=200E-12 VJ=0.38 M=0.31 +FC=0.1 IS=1E-12 TT=5E-8 N=1 BV=75.2) ******************************************************************** .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) ******************************************************************* .ENDS *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits.