*Aug 03, 2009 *Doc. ID: 77415, ECN S09-1458, Rev. D *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4816BDY D1 G1 S1_D2 G2 S2 X1 D1 G1 S1_D2 Si4816BDYC1 X2 S1_D2 G2 S2 Si4816BDYC2 .ENDS Si4816BDY *Channel 1 .SUBCKT Si4816BDYC1 D G S M1 3 GX S S NMOS W=1946618u L=0.50u M2 S GX S D PMOS W=1946618u L=0.35u RG G GX 3 R1 D 3 RTEMP 5.5E-3 CGS GX S 210E-12 DBD S D DBD ****************** ********************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 9E-3 RD = 0 NSUB = 1.77E17 + kp = 2.7E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 8E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 3.6E-3 + NFS = 0.8E12 DELTA = 0.1) ***************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 2E16 TPG = -1) ***************************************************************** .MODEL DBD D (CJO=300E-12 VJ=0.38 M=0.25 +FC=0.1 IS=1E-12 TT=5E-8 N=1 BV=75.2) ***************************************************************** .MODEL RTEMP R (TC1=11E-3 TC2=5.5E-6) ***************************************************************** .ENDS Si4816BDYC1 *Channel 2 .SUBCKT Si4816BDYC2 D G S X1 D G S Si4816BDYC2_MOS X2 S D Si4816BDYC2_SCHOTTKY .ENDS Si4816BDYC2 .SUBCKT Si4816BDYC2_MOS D G S M1 3 GX S S NMOS W=3062590u L=0.50u M2 S GX S D PMOS W=3062590u L=0.35u RG G GX 1.8 R1 D 3 RTEMP 2E-3 CGS GX S 350E-12 DBD S D DBD ****************** ********************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 6E-3 RD = 0 NSUB = 2.1E17 + kp = 2E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 4E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 3.9E-3 + NFS = 0.8E12 DELTA = 0.1) ***************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 2E16 TPG = -1) ***************************************************************** .MODEL DBD D (CJO=550E-12 VJ=0.38 M=0.25 +FC=0.1 IS=1E-12 TT=5E-8 N=1 BV=75.2) ***************************************************************** .MODEL RTEMP R (TC1=11E-3 TC2=5.5E-6) ***************************************************************** .ENDS Si4816BDYC2_MOS .subckt Si4816BDYC2_SCHOTTKY 7 5 d1 7 5 sdsm d2 7 5 sdlg d3 7 4 sdrev d4 5 4 sdblk .model sdsm d (IS = 1.327e-12 N = 1.100e+00 EG = 1.148e+00 +XTI = 5.681e+00 RS = 8.959e-03 TRS = 3.163e-03 ) .model sdlg d (IS = 6.376e-06 N = 1.115e+00 EG = 6.395e-01 +XTI = 2.092e-03 RS = 1.105e-01 TRS = 6.300e-03 +VJ = 3.092e-01 CJO = 7.511e-10 M = 3.988e-01 +TT = 1.121e-08 ) .model sdrev d (IS = 9.824e-06 N = 1.708e+00 EG = 6.056e-01 +XTI = 9.361e+00 ) .model sdblk d (IS = 1e-11 N=1) .ENDS Si4816BDYC2_SCHOTTKY