*Feb 04, 2013
*ECN S13-0238, Rev. C
*File Name: Si5435BDC_PS.txt, Si5435BDC_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si5435BDC 4 1 2
M1  3 1 2 2 PMOS W=1114126u L=0.25u           
M2  2 1 2 4 NMOS W=1114126u L=0.45u 
R1  4 3     RTEMP 5E-3
CGS 1 2     500E-12
DBD 4 2     DBD
***************************************************************  
.MODEL  PMOS       PMOS  ( LEVEL  = 3          TOX    = 5E-8
+ RS     = 21E-3           RD     = 0          NSUB   = 1.3E17
+ KP     = 3E-6            UO     = 400             
+ VMAX   = 0               XJ     = 5E-7       KAPPA  = 1E-1
+ ETA    = 1E-4            TPG    = -1  
+ IS     = 0               LD     = 0                        
+ CGSO   = 0               CGDO   = 0          CGBO   = 0 
+ NFS    = 0.8E12          DELTA  = 0.1)
*************************************************************** 
.MODEL  NMOS       NMOS  ( LEVEL  = 3          TOX    = 5E-8
+NSUB    = 7.5E16          TPG    = -1)   
*************************************************************** 
.MODEL DBD D (CJO=140E-12 VJ=0.38 M=0.24
+RS=0.1 FC=0.5 IS=1E-12 TT=6E-8 N=1 BV=30.2)
*************************************************************** 
.MODEL RTEMP RES (TC1=14E-3 TC2=5.5E-6)
*************************************************************** 
.ENDS 
