*Feb 11, 2013
*ECN S13-0274, Rev. C
*File Name: Si7802DN_PS.txt and Si7802DN_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si7802DN 4 1 2
M1  3 1 2 2 NMOS W=1228596u L=0.50u  
M2  2 1 2 4 PMOS W=1228596u L=0.25u 
R1  4 3     RTEMP 35E-2
CGS 1 2     450E-12
DBD 2 4     DBD
****************** ************************************************ 
.MODEL  NMOS        NMOS ( LEVEL  = 3              TOX    = 10E-8
+ RS     = 1E-2            RD     = 0              NSUB   = 1.22E17   
+ kp     = 2.4E-5          UO     = 650             
+ VMAX   = 0               XJ     = 5E-7           KAPPA  = 5E-1
+ ETA    = 1E-4            TPG    = 1  
+ IS     = 0               LD     = 0                             
+ CGSO   = 0               CGDO   = 0              CGBO   = 0 
+ NFS    = 0.8E12          DELTA  = 0.1)
******************************************************************** 
.MODEL  PMOS        PMOS ( LEVEL  = 3              TOX    = 10E-8
+NSUB    = 2.5E16          TPG    = -1)   
******************************************************************** 
.MODEL DBD D (CJO=100E-12 VJ=0.38 M=0.25 
+FC=0.1 IS=1E-12 TT=5E-8 N=1 BV=252)
******************************************************************** 
.MODEL RTEMP RES (TC1=7E-3 TC2=5.5E-6)
******************************************************************** 
.ENDS
 
