*July 27, 2005 *Doc. ID: 77532, ECN #, Rev. B *File Name: Si4483EDY_PS.txt and Si4483EDY_PS.lib .SUBCKT Si4483EDY 4 1 2 M1 3 5 2 2 PMOS W=6510918u L=0.25u M2 2 5 2 4 NMOS W=6510918u L=0.50u R1 4 3 RTEMP 4E-3 CGS 5 2 200E-12 DBD 4 2 DBD XESD 1 5 2 Si4483EDY_ESD ************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 + RS = 1.5E-3 RD = 0 NSUB = 9E16 + KP = 3.1E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 2E-1 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 9E16 TPG = -1) ************************************************************** .MODEL DBD D (CJO=150E-12 VJ=0.38 M=0.33 +RS=0.1 FC=0.5 IS=1E-12 TT=6E-8 N=1 BV=30.2) ************************************************************** .MODEL RTEMP RES (TC1=5E-3 TC2=5.5E-6) ************************************************************** .ENDS Si4483EDY .subckt Si4483EDY_ESD 1 5 2 rleak 2 9 75660 TC=-7.276e-3 dleak 9 1 dleak .MODEL dleak d (IS=1e-7 XTI=815.6 EG=1.17 T_MEASURED=25 TBV1=1e-3 N=60.42 BV=50) rout 2 10 244.6 TC=-4.371e-3 dout1 10 11 dout dout2 11 12 dout dout3 12 13 dout dout4 13 14 dout dout5 1 14 dout .MODEL dout D (IS=1e-7 XTI=-9.567 EG=1.17 T_MEASURED=25 TBV1=-5e-4 N=3.964 BV=20) rpoly 1 5 7200 TC=8e-4 rin 2 20 8332 TC=-4e-3 din1 20 21 din din2 21 22 din din3 22 23 din din4 5 23 din .MODEL din D (IS=1e-7 XTI=11.27 EG=1.17 T_MEASURED=25 TBV1=-6.02e-4 N=2.996 BV=16.61) .ends Si4483EDY_ESD