*July 30, 2007 *Doc. ID: 77591, S-71559, Rev. C *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si1031R 4 1 2 M1 3 5 2 2 PMOS W=29856u L=0.50u M2 2 5 2 4 NMOS W=29856u L=0.50u R1 4 3 RTEMP 26E-2 CGS 5 2 45E-12 DBD 4 2 DBD XESD 1 5 2 Si1031R_ESD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 32E-2 RD = 0 NSUB = 7E15 + KP = 1.8E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 2E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4E-3 + NFS = 0.8E12 DELTA = 0.1) ***************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 2E17 TPG = -1) ***************************************************************** .MODEL DBD D (CJO=30E-12 VJ=0.38 M=0.30 +RS=1 FC=0.5 IS=1E-12 TT=5E-8 N=1 BV=20.2) ***************************************************************** .MODEL RTEMP R (TC1=10E-3 TC2=5.5E-6) ***************************************************************** .ENDS Si1031R .subckt Si1031R_ESD 1 5 2 rd1 1 6 1 TC=300 d1 6 2 dleak M=1 .MODEL dleak d (IS=3E-9 XTI=350 EG=1.17 TREF=25 TCV=0 N=34 BV=6.4) rd2 1 7 34 TC=-0.0002 d2 8 7 dout M=1 d3 8 2 dout M=1 .MODEL dout D (IS=5.1E-9 XTI=-35 EG=1.17 TREF=25 TCV=3.6e-3 N=2 BV=6.38) rpoly 1 5 100 TC=0.001 rd4 5 9 100 TC=-0.015 d4 10 9 din M=1 d5 10 2 din M=1 .MODEL din D (IS=5.1E-9 XTI=-30 EG=1.17 TREF=25 TCV=1.1e-3 N=1.5 BV=6.25) .ends Si1031R_ESD