********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Mar 21, 2016
*ECN S16-0446, Rev. A
*File Name: SiRA64DP_PS_RC.txt and SiRA64DP_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiRA64DP D G S 
M1 3 GX S S NMOS W= 8250000u L= 0.30u 
M2 S GX S D PMOS W= 8250000u L= 0.14u 
R1 D 3 1.493e-03 TC=3.631e-03,1.378e-05
CGS GX S 1.890e-09 
CGD GX D 1.008e-13 
RG G GY 1m 
RTCV 100 S 1e6 TC=0.147e-03,0.576e-06
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 8250000u 
****************************************************  
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 2.171e-05 NSUB = 9.539e+16 
+ KAPPA = 1.000e+00 NFS = 2.430e+11 
+ LD = 0 IS = 0 TPG = 1    )
****************************************************   
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 8.590e+15 IS = 0 TPG = -1    )
****************************************************   
.MODEL DBD D ( 
+FC = 0.1 TT = 9.473e-09 T_measured = 25 BV = 31
+RS = 7.544e-03 N = 1.158e+00 IS = 2.577e-11 
+EG = 1.184e+00 XTI = -3.223e-01 TRS1 = 2.574e-03
+CJO = 6.206e-10 VJ = 3.888e+00 M = 9.990e-01 ) 
.ENDS 

* source COMPONENT GENERATOR
.SUBCKT SiRA64DP_PS_RC D G S PARAMS: C2=1000 R1=1M C3=1000 R2=1M C4=1000 R3=1M
+  C5=1000 R4=1M R5=1M C1=1000
C_CT6         N11708 N11712  43.1677m  TC=0,0 
C_CF2         0 N16364  66.7118m  TC=0,0 
R_RT1         j-a-Temp-Tank N11404  37.0478 TC=0,0 
C_CF7         0 N18737  871.9487u  TC=0,0 
R_RT7         N11712 N11716  1.3995 TC=0,0 
C_CF4         0 N16388  1.7654  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  13.9287 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
R_RF3         N16384 N16388  22.6582 TC=0,0 
V_V4         N11732 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11732  1.4584 TC=0,0 
R_RT6         N11708 N11712  1.0349 TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 j-a-Temp-Filter VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CT2         N11404 N11408  105.8243m  TC=0,0 
R_RT5         j-c-Temp-Tank N11708  607.2000m TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  12.5333 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  437.1628m TC=0,0 
C_CT1         j-a-Temp-Tank N11404  2.0961  TC=0,0 
R_RF1         j-a-Temp-Filter N16364  5.9544 TC=0,0 
R_RT2         N11404 N11408  13.0052 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT4         N11412 N11450  8.7373m  TC=0,0 
R_RF5         j-c-Temp-Filter N18733  896.7111m TC=0,0 
V_V5         N16436 0 {TEMP}
C_CT3         N11408 N11412  2.4036  TC=0,0 
G_G5         0 j-a-Temp-Tank VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  2.2586 TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  6.0183 TC=0,0 
C_CF8         0 N18741  288.3437m  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 j-c-Temp-Filter  1.8472m  TC=0,0 
C_CF1         0 j-a-Temp-Filter  6.5530m  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         j-c-Temp-Tank N11708  1.6559m  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
X_U2         DRAIN GATE SOURCE SIRA64DP 
V_V_Source         SOURCE S 0VDC
V_V11         N95888 0 {TEMP}
R_RF4         N16388 N16436  28.8541 TC=0,0 
C_CT8         N11716 N11732  30.7373m  TC=0,0 
V_V10         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 j-c-Temp-Filter VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CT7         N11712 N11716  125.7930m  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CF6         0 N18733  16.6692m  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V7         N89014 0 {TEMP}
C_CF3         0 N16384  646.5345m  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_RF6         N18733 N18737  907.5261m TC=0,0 
V_V_Drain         D DRAIN 0VDC
G_G6         0 j-c-Temp-Tank VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V6         N18767 0 {TEMP}
.ENDS
