*Feb 20, 2006 *Doc. ID: 78318, S-60243, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4567DY Dn Gn Sn Dp Gp Sp X1 Dn Gn Sn Si4567N X2 Dp Gp Sp Si4567P .ENDS Si4567DY *N-CH .subckt Si4567N D G S m1 3 G S S nmos w=527353u l=0.25u m2 S G S D pmos w=527353u l=0.30u r1 D 3 rtemp 20e-3 cgs G S 350e-12 dbd S D dbd **************************************************************** .model nmos nmos ( level = 3 tox = 4e-8 + rs = 26e-3 rd = 0 nsub = 2.45e17 + kp = 1.9e-5 uo = 650 + vmax = 0 xj = 5e-7 kappa = 2e-1 + eta = 1e-4 tpg = 1 + is = 0 ld = 0 + cgso = 0 cgdo = 0 cgbo = 0 + tlev = 1 bex = -1.5 tcv = 4.5e-3 + nfs = 0.8e12 delta = 0.1) **************************************************************** .model pmos pmos ( level = 3 tox = 4e-8 +nsub = 6e16 tpg = -1) **************************************************************** .model dbd d (cjo=95e-12 vj=0.38 m=0.30 +fc=0.1 is=1e-12 tt=6e-8 n=1 bv=41) **************************************************************** .model rtemp r (tc1=8e-3 tc2=5.5e-6) **************************************************************** .ENDS Si4567N *P-CH .SUBCKT Si4567P D G S M1 3 G S S PMOS W=734849u L=0.25u M2 S G S D NMOS W=734849u L=0.50u R1 D 3 RTEMP 18E-3 CGS G S 350E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 4E-8 + RS = 38E-3 RD = 0 NSUB = 1.2E17 + KP = 4E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-2 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 4E-8 +NSUB = 6E16 TPG = -1) *************************************************************** .MODEL DBD D (CJO=70E-12 VJ=0.38 M=0.33 +RS=0.1 FC=0.5 IS=1E-12 TT=6E-8 N=1 BV=41) *************************************************************** .MODEL RTEMP R (TC1=13E-3 TC2=5.5E-6) *************************************************************** .ENDS Si4567P