*May 1, 2006 *Doc. ID: 78370, S-60675, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si5480DU D G S M1 3 G S S NMOS W=1936784u L=0.25u M2 S G S D PMOS W=1936784u L=0.30u R1 D 3 RTEMP 4.5E-3 CGS G S 1000E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 6.5E-3 RD = 0 NSUB = 2.85E17 + kp = 1E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 5E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 5E16 TPG = -1) **************************************************************** .MODEL DBD D (CJO=300E-12 VJ=0.38 M=0.26 +FC=0.1 IS=1E-12 TT=9.3E-8 N=1 BV=30.2) **************************************************************** .MODEL RTEMP R (TC1=11E-3 TC2=5.5E-6) **************************************************************** .ENDS