********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Nov 23, 2015
*ECN S15-2745, Rev. A
*File Name: SQM40010EL_PS.txt and SQM40010EL_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQM40010EL D G S 
M1 3 GX S S NMOS W= 44754000u L= 0.30u 
M2 S GX S D PMOS W= 44754000u L= 0.10u 
R1 D 3 1.089e-03 TC=3.340e-03,6.954e-06
CGS GX S 2.901e-09 
CGD GX D 1.347e-10 
RG G GY 1m 
RTCV 100 S 1e6 TC=1.256e-04,-2.731e-06
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 44754000u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 6.382e-06 NSUB = 1.1609e+17 
+ KAPPA = 7.901e-02 NFS = 1.012e+11 
+ LD = 0 IS = 0 TPG = 1    )
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.547e+17 IS = 0 TPG = -1    )
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 7.677e-09 T_measured = 25 BV = 41
+RS = 4.680e-02 N = 1.058e+00 IS = 1.130e-12 
+EG = 1.152e+00 XTI = 2.026e-01 TRS1 = 1.372e-03
+CJO = 4.035e-10 VJ = 2.437e+00 M = 4.161e-01 ) 
.ENDS 
