********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Nov 23, 2015
*ECN S15-2748, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQR97N06-6m3L D G S 
M1 3 GX S S NMOS W= 12290359u L= 0.25u 
M2 S GX S D PMOS W= 12290359u L= 0.25u 
R1 D 3 4.800e-03 7.092e-03 1.919e-05 
CGS GX S 2.879e-09 
CGD GX D 3.225e-11 
RG G GY 2
RTCV 100 S 1e6 6.631e-04 -7.770e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 12290359u 
********************************************************* 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.273e-05 NSUB = 1.37e+17 
+ KAPPA = 5.812e-02 NFS = 3.736e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
********************************************************* 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 8.8e+15 IS = 0 TPG = -1 CAPOP = 12 ) 
********************************************************* 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.658e-08 TREF = 25 BV = 61 
+RS = 2.077e-02 N = 1.086e+00 IS = 1.794e-12 
+EG = 1.174e+00 XTI = 1.094e+00 TRS = 2.598e-03 
+CJO = 1.920e-10 VJ = 8.069e-01 M = 6.600e-01 ) 
.ENDS 
