********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Nov 23, 2015
*ECN S15-2748, Rev. A
*File Name: SQR97N06-6m3L_PS_RC.txt and SQR97N06-6m3L_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQR97N06-6m3L D G S 
M1 3 GX S S NMOS W= 12290359u L= 0.25u 
M2 S GX S D PMOS W= 12290359u L= 0.25u 
R1 D 3 4.800e-03 TC=7.092e-03,1.919e-05 
CGS GX S 2.879e-09 
CGD GX D 3.225e-11 
RG G GY 2
RTCV 100 S 1e6 TC=6.631e-04,-7.770e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 12290359u 
*********************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.273e-05 NSUB = 1.37e+17 
+ KAPPA = 5.812e-02 NFS = 3.736e+11 
+ LD = 0 IS = 0 TPG = 1 ) 
***********************************************************  
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 8.8e+15 IS = 0 TPG = -1 ) 
***********************************************************  
.MODEL DBD D ( 
+FC = 0.1 TT = 1.658e-08 T_MEASURED = 25 BV = 61 
+RS = 2.077e-02 N = 1.086e+00 IS = 1.794e-12 
+EG = 1.174e+00 XTI = 1.094e+00 TRS1 = 2.598e-03 
+CJO = 1.920e-10 VJ = 8.069e-01 M = 6.600e-01 ) 
.ENDS 

* source COMPONENT GENERATOR_JAJC
.SUBCKT SQR97N06-6m3L_PS_RC D G S PARAMS: C2=1000 R1=1M C3=1000 R2=1M C4=1000
+  R3=1M C5=1000 R4=1M R5=1M C1=1000
X_U1         DRAIN GATE SOURCE SQR97N06-6M3L 
C_CT6         N11708 N11712  78.9844m  TC=0,0 
C_CF2         0 N16364  29.3503m  TC=0,0 
R_RT1         j-a-Temp-Tank N11404  35.9996 TC=0,0 
C_CF7         0 N18737  68.0395m  TC=0,0 
R_RT7         N11712 N11716  246.2118m TC=0,0 
C_CF4         0 N16388  1.0094  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  5.2672 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
R_RF3         N16384 N16388  12.4348 TC=0,0 
V_V4         N11732 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11732  190.2008m TC=0,0 
R_RT6         N11708 N11712  449.6807m TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 J-A-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CT2         N11404 N11408  347.0692m  TC=0,0 
R_RT5         j-c-Temp-Tank N11708  213.9067m TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  7.0101 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  27.8146m TC=0,0 
C_CT1         j-a-Temp-Tank N11404  1.0816  TC=0,0 
R_RF1         J-A-TEMP-FILTER N16364  1.2716 TC=0,0 
R_RT2         N11404 N11408  7.3518 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT4         N11412 N11450  2.2136m  TC=0,0 
R_RF5         J-C-TEMP-FILTER N18733  260.8548m TC=0,0 
V_V5         N16436 0 {TEMP}
C_CT3         N11408 N11412  37.5408m  TC=0,0 
G_G5         0 j-a-Temp-Tank VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  109.0774m TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  1.3708 TC=0,0 
C_CF8         0 N18741  83.7224m  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 J-C-TEMP-FILTER  4.0642m  TC=0,0 
C_CF1         0 J-A-TEMP-FILTER  1.4748m  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         j-c-Temp-Tank N11708  4.0550m  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
V_V_Source         SOURCE S 0VDC
V_V11         N95888 0 {TEMP}
R_RF4         N16388 N16436  29.2241 TC=0,0 
C_CT8         N11716 N11732  341.8020m  TC=0,0 
V_V10         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 J-C-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CT7         N11712 N11716  297.0685m  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CF6         0 N18733  55.2295m  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V7         N89014 0 {TEMP}
C_CF3         0 N16384  286.9358m  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_RF6         N18733 N18737  702.2532m TC=0,0 
V_V_Drain         D DRAIN 0VDC
G_G6         0 j-c-Temp-Tank VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V6         N18767 0 {TEMP}
.ENDS
