********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Nov 23, 2015
*ECN S15-2747, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQ7414AENW D G S 
M1 3 GX S S NMOS W= 3073257u L= 0.30u 
M2 S GX S D PMOS W= 3073257u L= 0.18u 
R1 D 3 1.494e-02 6.537e-03 1.746e-05 
CGS GX S 7.247e-10 
CGD GX D 1.488e-11 
RG G GY 1m 
RTCV 100 S 1e6 1.342e-04 -2.294e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 3073257u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.611e-05 NSUB = 1.2159e+17 
+ KAPPA = 1.0314e-01 NFS = 2.236e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 8.157e+15 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 7.677e-09 TREF = 25 BV = 61 
+RS = 1.434e-02 N = 1.114e+00 IS = 5.650e-12 
+EG = 1.194e+00 XTI = -1.433e-01 TRS = 1.550e-03 
+CJO = 2.582e-10 VJ = 5.109e-01 M = 5.769e-01 ) 
.ENDS 
