*Feb 13, 2006 *Doc. ID: 78608, S-60180, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7136DP D G S M1 3 GX S S NMOS W=6053182u L=0.25u M2 S GX S D PMOS W=6053182u L=0.30u RG G GX 0.8 R1 D 3 RTEMP 1.1E-3 CGS GX S 2200E-12 DBD S D DBD ************************************************************ .MODEL NMOS NMOS (LEVEL = 3 TOX = 5E-8 + RS = 1.2E-3 RD = 0 NSUB = 2.86E17 + KP = 1.74E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 3.3E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************ .MODEL PMOS PMOS (LEVEL = 3 TOX = 5E-8 +NSUB = 3E16 TPG = -1) ************************************************************ .MODEL DBD D (CJO=1200E-12 VJ=0.38 M=0.25 +RS=0.01 FC=0.1 IS=1E-12 TT=1.72E-8 N=1 BV=30.2) ************************************************************ .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) ************************************************************ .ENDS