*Feb 13, 2006 *Doc. ID: 79025, S-60143, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4908DY D G S m1 3 GX S S nmos w=527353u l=0.25u m2 S GX S D pmos w=527353u l=0.30u RG G GX 3.4 r1 D 3 rtemp 20e-3 cgs GX S 350e-12 dbd S D dbd **************************************************************** .model nmos nmos ( level = 3 tox = 4e-8 + rs = 26e-3 rd = 0 nsub = 2.45e17 + kp = 1.9e-5 uo = 650 + vmax = 0 xj = 5e-7 kappa = 2e-1 + eta = 1e-4 tpg = 1 + is = 0 ld = 0 + cgso = 0 cgdo = 0 cgbo = 0 + tlev = 1 bex = -1.5 tcv = 4.5e-3 + nfs = 0.8e12 delta = 0.1) **************************************************************** .model pmos pmos ( level = 3 tox = 4e-8 +nsub = 6e16 tpg = -1) **************************************************************** .model dbd d (cjo=95e-12 vj=0.38 m=0.30 +fc=0.1 is=1e-12 tt=2.51e-8 n=1 bv=41) **************************************************************** .model rtemp r (tc1=8e-3 tc2=5.5e-6) **************************************************************** .ENDS