*Jul 01, 2013
*ECN S13-1437, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si4436DY D G S
M1  3  GX S S NMOS W=1714685u L=0.25u
M2  S  GX S D PMOS W=1714685u L=0.30u 
RG  G  GX     3.3
R1  D  3      RTEMP 14E-3
CGS GX S      950E-12
DBD S  D      DBD
************************************************************  
.MODEL  NMOS         NMOS (LEVEL  = 3        TOX    = 5E-8
+ RS     = 14.5E-3         RD     = 0        NSUB   = 2.67E17  
+ KP     = 1.4E-5          UO     = 650             
+ VMAX   = 0               XJ     = 5E-7     KAPPA  = 2E-1
+ ETA    = 1E-4            TPG    = 1  
+ IS     = 0               LD     = 0                             
+ CGSO   = 0               CGDO   = 0        CGBO   = 0 
+ TLEV   = 1               BEX    = -1.5     TCV    = 3.7E-3
+ NFS    = 0.8E12          DELTA  = 0.1)
************************************************************  
.MODEL  PMOS         PMOS (LEVEL  = 3        TOX    = 5E-8
+NSUB    = 3E16            TPG    = -1)   
************************************************************  
.MODEL DBD D (CJO=150E-12 VJ=0.38 M=0.25
+RS=0.01 FC=0.1 IS=1E-12 TT=2.05E-8 N=1 BV=62)
************************************************************ 
.MODEL RTEMP R (TC1=11E-3 TC2=5.5E-6)
************************************************************  
.ENDS
 
