*March 20, 2006 *Doc. ID: 79219, S-60411, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. *D1 G1 S1 D2 G2 S2 .SUBCKT Si5509DC 6 2 1 3 5 4 X1 6 2 1 Si5509N X2 3 5 4 Si5509P .ENDS Si5509DC *N-CH .SUBCKT Si5509N D G S M1 3 GX S S NMOS W=485249u L=0.25u M2 S GX S D PMOS W=485249u L=0.40u RG G GX 1.9 R1 D 3 RTEMP 14.5E-3 CGS GX S 365E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 + RS = 16E-3 RD = 0 NSUB = 3E17 + kp = 1.9E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 2E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2.8E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 2.5E16 TPG = -1) **************************************************************** .MODEL DBD D (CJO=100E-12 VJ=0.38 M=0.20 +FC=0.1 IS=1E-12 TT=8.53E-9 N=1 BV=20.2) **************************************************************** .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) **************************************************************** .ENDS Si5509N *P-CH .SUBCKT Si5509P D G S M1 3 GX S S PMOS W=399031u L=0.25u M2 S GX S D NMOS W=399031u L=0.45u R G GX 8 R1 D 3 RTEMP 20E-3 CGS GX S 200E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 + RS = 24.5E-3 RD = 0 NSUB = 4.5E16 + KP = 9.5E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2.6E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 1.5E17 TPG = -1) *************************************************************** .MODEL DBD D (CJO=60E-12 VJ=0.38 M=0.20 +RS=0.1 FC=0.5 IS=1E-12 TT=9.72E-9 N=1 BV=20.2) *************************************************************** .MODEL RTEMP R (TC1=9E-3 TC2=5.5E-6) *************************************************************** .ENDS Si5509P