*July 24, 2006 *Doc. ID: 79324, S-61262, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si5947DU D G S M1 3 GX S S PMOS W=632128u L=0.25u M2 S GX S D NMOS W=632128u L=0.45u RG G GX 9 R1 D 3 RTEMP 15E-3 CGS GX S 320E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 + RS = 15E-3 RD = 0 NSUB = 4.5E16 + KP = 6.8E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 3.02E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 1E17 TPG = -1) *************************************************************** .MODEL DBD D (CJO=75E-12 VJ=0.38 M=0.17 +RS=0.1 FC=0.5 IS=1E-12 TT=8.02E-9 N=1 BV=20.2) *************************************************************** .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) *************************************************************** .ENDS