*January 22, 2007 *Doc. ID: 79331, S-70044, Rev. B *File Name: Si7601DN_PS.txt and Si7601DN_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7601DN D G S M1 3 GX S S PMOS W=2508233u L=0.25u M2 S GX S D NMOS W=2508233u L=0.45u RG G GX 6.1 R1 D 3 RTEMP 3E-3 CGS GX S 500E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 + RS = 6E-3 RD = 0 NSUB = 6.3E16 + KP = 1E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 1.5E17 TPG = -1) *************************************************************** .MODEL DBD D (CJO=150E-12 VJ=0.38 M=0.10 +RS=0.1 FC=0.5 IS=1E-12 TT=1.21E-8 N=1 BV=20.2) *************************************************************** .MODEL RTEMP RES (TC1=10E-3 TC2=5.5E-6) *************************************************************** .ENDS