*July 24, 2006 *Doc. ID: 79339, S-61262, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si5943DU D G S M1 3 GX S S PMOS W=399031u L=0.25u M2 S GX S D NMOS W=399031u L=0.45u RG G GX 6.4 R1 D 3 RTEMP 25.5E-3 CGS GX S 300E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 9E-3 RD = 0 NSUB = 8E15 + KP = 1E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-4 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2.6E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 3.4E17 TPG = -1) *************************************************************** .MODEL DBD D (CJO=150E-12 VJ=0.38 M=0.38 +RS=0.1 FC=0.5 IS=1E-12 TT=1.01E-8 N=1 BV=20.2) *************************************************************** .MODEL RTEMP R (TC1=4.5E-3 TC2=5.5E-6) *************************************************************** .ENDS