*July 24, 2006 *Doc. ID: 79399, S-61262, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7858ADP 4 1 2 M1 3 1 2 2 NMOS W=4239943u L=0.50u M2 2 1 2 4 PMOS W=4239943u L=0.40u R1 4 3 RTEMP 8E-4 CGS 1 2 1950E-12 DBD 2 4 DBD ************************************************************ .MODEL NMOS NMOS (LEVEL = 3 TOX = 1.7E-8 + RS = 7.4E-4 RD = 0 NSUB = 3.9E17 + KP = 8.1E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 10E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************ .MODEL PMOS PMOS (LEVEL = 3 TOX = 1.7E-8 +NSUB = 5E17 TPG = -1) ************************************************************ .MODEL DBD D (CJO=3300E-12 VJ=0.38 M=0.30 +RS=0.01 FC=0.1 IS=1E-12 TT=5E-8 N=1 BV=12.5) ************************************************************ .MODEL RTEMP R (TC1=7E-3 TC2=5.5E-6) ************************************************************ .ENDS