*Dec 03, 2012
*ECN S12-2847, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si5486DU D G S
M1  3  GX S S NMOS W=1940994u L=0.25u    
M2  S  GX S D PMOS W=1940994u L=0.30u
RG  G  GX     5
R1  D  3      RTEMP 6E-3
CGS GX S      1600E-12
DBD S  D      DBD
****************** ************************************************ 
.MODEL  NMOS        NMOS ( LEVEL  = 3               TOX    = 1.7E-8
+ RS     = 4.5E-3          RD     = 0               NSUB   = 2.8E17   
+ kp     = 2.2E-5          UO     = 650             
+ VMAX   = 0               XJ     = 5E-7            KAPPA  = 3E-2
+ ETA    = 1E-4            TPG    = 1  
+ IS     = 0               LD     = 0                             
+ CGSO   = 0               CGDO   = 0               CGBO   = 0 
+ TLEV   = 1               BEX    = -1.5            TCV    = 2.2E-3
+ NFS    = 0.8E12          DELTA  = 0.1)
******************************************************************** 
.MODEL  PMOS        PMOS ( LEVEL  = 3               TOX    = 1.7E-8
+NSUB    = 7E16            TPG    = -1)   
******************************************************************** 
.MODEL DBD D (CJO=330E-12 VJ=0.38 M=0.20
+FC=0.1 IS=1E-12 TT=1.13E-8 N=1 BV=20.2)
******************************************************************** 
.MODEL RTEMP R (TC1=7E-3 TC2=5.5E-6)
******************************************************************** 
.ENDS
 
