*May 1, 2006 *Doc. ID: 79562, S-60675, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4413ADY D G S M1 3 GX S S PMOS W=7980616u L=0.25u M2 S GX S D NMOS W=7980616u L=0.80u RG G GX 3.4 R1 D 3 RTEMP 2.6E-3 CGS GX S 2500E-12 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 + RS = 3E-3 RD = 0 NSUB = 1.6E17 + KP = 5.8E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-1 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 3.8E-3 + NFS = 0.8E12 DELTA = 0.1) ***************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 3E16 NFS = 10E11 TPG = -1) ***************************************************************** .MODEL DBD D (CJO=520E-12 VJ=0.38 M=0.26 +RS=0.1 FC=0.5 IS=1E-12 TT=6E-8 N=1 BV=30.2) ***************************************************************** .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) ***************************************************************** .ENDS