*May 8, 2006 *Doc. ID: 79567, S-60744, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4569DY D1 G1 S1 D2 G2 S2 X1 D1 G1 S1 Si4569N X2 D2 G2 S2 Si4569P .ENDS Si4569DY *N-CH .SUBCKT Si4569N D G S M1 3 GX S S NMOS W=1283119u L=0.25u M2 S GX S D PMOS W=1283119u L=0.35u RG G GX 2.5 R1 D 3 RTEMP 11.8E-3 CGS GX S 800E-12 DBD S D DBD ************************************************************ .MODEL NMOS NMOS (LEVEL = 3 TOX = 4E-8 + RS = 7E-3 RD = 0 NSUB = 2.1E17 + KP = 9.76E-6 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4.2E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************ .MODEL PMOS PMOS (LEVEL = 3 TOX = 4E-8 +NSUB = 4E16 TPG = -1) ************************************************************ .MODEL DBD D (CJO=140E-12 VJ=0.38 M=0.24 +RS=0.01 FC=0.1 IS=1E-12 TT=1.9E-8 N=1 BV=42) ************************************************************ .MODEL RTEMP R (TC1=7E-3 TC2=5.5E-6) ************************************************************ .ENDS Si4569N *P-CH .SUBCKT Si4569P D G S M1 3 GX S S PMOS W=2461348u L=0.25u M2 S GX S D NMOS W=2461348u L=0.50u RG G GX 6.5 R1 D 3 RTEMP 9E-3 CGS GX S 1200E-12 DBD D S DBD ************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 4E-8 + RS = 10.5E-3 RD = 0 NSUB = 1.2E17 + KP = 4.15E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-2 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 3.3E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 4E-8 +NSUB = 5E16 TPG = -1) *************************************************************** .MODEL DBD D (CJO=300E-12 VJ=0.38 M=0.35 +RS=0.1 FC=0.5 IS=1E-12 TT=1.9E-8 N=1 BV=40.2) *************************************************************** .MODEL RTEMP R (TC1=4.5E-3 TC2=5.5E-6) *************************************************************** .ENDS Si4569P