*May 8, 2006 *Doc. ID: 79579, S-60744, Rev. A *File Name: Si1488DH_PS.txt and Si1488DH_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si1488DH D G S M1 3 GX S S NMOS W=457881u L=0.25u M2 S GX S D PMOS W=457881u L=0.30u RG G GX 7.3 R1 D 3 RTEMP 20E-3 CGS GX S 520E-12 DBD S D DBD ****************** ************************************************ .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 17E-3 RD = 0 NSUB = 3E17 + kp = 3.9E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 3E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ******************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 6E16 TPG = -1) ******************************************************************** .MODEL DBD D (CJO=135E-12 VJ=0.38 M=0.20 +FC=0.1 IS=1E-12 TT=7.2E-9 N=1 BV=20.2) ******************************************************************** .MODEL RTEMP RES (TC1=7E-3 TC2=5.5E-6) ******************************************************************** .ENDS