*July 30, 2007 *Doc. ID: 79632, S-71567, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. *Dn1 Gn1 Sn1 Dn2 Gn2 Sn2 .SUBCKT Si4972DY 8 2 1 6 4 3 X1 8 2 1 Si4972C1 X2 6 4 3 Si4972C2 .ENDS Si4972DY *Channel 1 .SUBCKT Si4972C1 D G S M1 3 GX S S NMOS W=1946618u L=0.25u M2 S GX S D PMOS W=1946618u L=0.30u RG G GX 2.5 R1 D 3 RTEMP 5E-3 CGS GX S 840E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 6.2E-3 RD = 0 NSUB = 3.6E17 + kp = 2.4E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4.2E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 2E16 TPG = -1) **************************************************************** .MODEL DBD D (CJO=400E-12 VJ=0.38 M=0.35 +FC=0.1 IS=1E-12 TT=1.63E-8 N=1 BV=30.2) **************************************************************** .MODEL RTEMP R (TC1=9E-3 TC2=5.5E-6) **************************************************************** .ENDS Si4972C1 *Channel 2 .SUBCKT Si4972C2 D G S M1 3 GX S S NMOS W=946643u L=0.25u M2 S GX S D PMOS W=946643u L=0.30u RG G GX 2.9 R1 D 3 RTEMP 11E-3 CGS GX S 420E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 10E-3 RD = 0 NSUB = 3.4E17 + kp = 2.3E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 1.5E16 TPG = -1) **************************************************************** .MODEL DBD D (CJO=250E-12 VJ=0.38 M=0.35 +FC=0.1 IS=1E-12 TT=1.34E-8 N=1 BV=30.2) **************************************************************** .MODEL RTEMP R (TC1=9E-3 TC2=5.5E-6) **************************************************************** .ENDS Si4972C2