*January 1, 2007 *Doc. ID: 79692, S-62686, Rev. A *File Name: Si1058X_PS.txt and Si1058X_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si1058X D G S M1 3 GX S S NMOS W=398935u L=0.25u M2 S GX S D PMOS W=398935u L=0.30u RG G GX 4.3 R1 D 3 RTEMP 28E-3 CGS GX S 300E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 + RS = 33E-3 RD = 0 NSUB = 2.55E17 + kp = 1.2E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 2E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 8E16 TPG = -1) **************************************************************** .MODEL DBD D (CJO=80E-12 VJ=0.38 M=0.25 +FC=0.1 IS=1E-12 TT=8.1E-9 N=1 BV=30.2) **************************************************************** .MODEL RTEMP RES (TC1=8E-3 TC2=5.5E-6) **************************************************************** .ENDS