*August 27, 2007 *Doc. ID: 79799, S-71716, Rev. B *File Name: SiA911DJ_PS.txt and SiA911DJ_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiA911DJ D G S M1 3 GX S S PMOS W=325941u L=0.25u M2 S GX S D NMOS W=325941u L=0.30u RG G GX 8 R1 D 3 RTEMP 1.05E-2 CGS GX S 240E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 5E-2 RD = 0 NSUB = 1.4E16 + KP = 1.15E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 2E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 3E17 TPG = -1) *************************************************************** .MODEL DBD D (CJO=40E-12 VJ=0.38 M=0.20 +RS=0.1 FC=0.5 IS=1E-12 TT=8.68E-9 N=1 BV=20.2) *************************************************************** .MODEL RTEMP RES (TC1=15E-3 TC2=5.5E-6) *************************************************************** .ENDS