*November 27, 2006 *Doc. ID: 79809, S-62311, Rev. A *File Name: Si5511DC_PS.txt and Si5511DC_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. *D1 G1 S1 D2 G2 S2 .SUBCKT Si5511DC 6 2 1 3 5 4 X1 6 2 1 Si5511N X2 3 5 4 Si5511P .ENDS Si5511DC *N-CH .SUBCKT Si5511N D G S M1 3 GX S S NMOS W=485249u L=0.25u M2 S GX S D PMOS W=485249u L=0.25u RG G GX 2.7 R1 D 3 RTEMP 16E-3 CGS GX S 400E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 + RS = 14.5E-3 RD = 0 NSUB = 2.5E17 + kp = 1.66E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 6E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 6E16 TPG = -1) **************************************************************** .MODEL DBD D (CJO=90E-12 VJ=0.38 M=0.20 +FC=0.1 IS=1E-12 TT=1.09E-8 N=1 BV=30.2) **************************************************************** .MODEL RTEMP RES (TC1=6E-3 TC2=5.5E-6) **************************************************************** .ENDS Si5511N *P-CH .SUBCKT Si5511P D G S M1 3 GX S S PMOS W=345695u L=0.25u M2 S GX S D NMOS W=345695u L=0.35u RG G GX 7.7 R1 D 3 RTEMP 3E-2 CGS GX S 230E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 + RS = 3E-2 RD = 0 NSUB = 4E16 + KP = 6.2E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 4E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 2.5E17 TPG = -1) *************************************************************** .MODEL DBD D (CJO=30E-12 VJ=0.38 M=0.30 +RS=0.1 FC=0.5 IS=1E-12 TT=2.36E-8 N=1 BV=30.2) *************************************************************** .MODEL RTEMP RES (TC1=7E-3 TC2=5.5E-6) *************************************************************** .ENDS Si5511P