*November 6, 2006 *Doc. ID: 79824, S-62155, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUP36N20-54P D G S M1 3 GX S S NMOS W=6476320u L=0.25u M2 S GX S D PMOS W=6476320u L=0.40u RG G GX 1.2 R1 D 3 RTEMP 44E-3 CGS GX S 2700E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 10E-8 + RS = 1E-3 RD = 0 NSUB = 2.15E17 + KP = 3.6E-6 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-3 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.9 TCV = 14E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 10E-8 +NSUB = 1E16 TPG = -1) **************************************************************** .MODEL DBD D (CJO=900E-12 VJ=0.38 M=0.39 +RS=1 FC=0.5 IS=1E-12 TT=9.14E-11 N=1 BV=204) **************************************************************** .MODEL RTEMP R (TC1=7E-3 TC2=5.5E-6) **************************************************************** .ENDS