*Oct 16, 2006 *Doc. ID: 79836, ECN #, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4833ADY D G S A K XM1 D G S Si4833ADY_PMOS XD1 A K Si4833ADY_SCHOTTKY .ENDS Si4833ADY .SUBCKT Si4833ADY_PMOS D G S M1 3 GX S S PMOS W=647931u L=0.25u M2 S GX S D NMOS W=647931u L=0.45u RG G GX 8 R1 D 3 RTEMP 18E-3 CGS GX S 270E-12 DBD D S DBD ************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 + RS = 28E-3 RD = 0 NSUB = 1E17 + KP = 4E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4.4E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 1.2E17 NFS = 1E12 TPG = -1) *************************************************************** .MODEL DBD D (CJO=110E-12 VJ=0.38 M=0.35 +RS=0.1 FC=0.5 IS=1E-12 TT=1.12E-8 N=1 BV=30.2) *************************************************************** .MODEL RTEMP R (TC1=6E-3 TC2=5.5E-6) *************************************************************** .ENDS Si4833ADY_PMOS .subckt Si4833ADY_SCHOTTKY 7 5 r1 6 5 rtemp 0.036 d1 7 6 sdiode **************************************************** .model sdiode d (cjo=300e-12 vj=0.38 xti=2 +rs=0 fc=0.5 is=1.4e-6 ik=0.85 eg=0.69 n=1 bv=32) **************************************************** .model rtemp r (tc1=0.31e-2 tc2=30e-6) .ENDS Si4833ADY_SCHOTTKY