*November 27, 2006 *Doc. ID: 79843, S-62325, Rev. A *File Name: Si1970DH_PS.txt and Si1970DH_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si1970DH D G S M1 3 GX S S NMOS W=92629u L=0.25u M2 S GX S D PMOS W=92629u L=0.20u RG G GX 4 R1 D 3 RTEMP 70E-3 CGS GX S 70E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 69E-3 RD = 0 NSUB = 6.1E17 + kp = 1.8E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 8E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 3E17 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=900E-12 VJ=0.38 M=0.20 EG=1.17 +FC=0.1 TT=1.22E-8 T_MEASURED=25 BV=30.2 +RS=4.898e-02 N=2.198 IS=6.042e-07 +XTI=2.130e-01 TRS1=1.834e-03 ) **************************************************************** .MODEL RTEMP RES (TC1=6E-3 TC2=5.5E-6) **************************************************************** .ENDS