*January 21, 2008 *Doc. ID: 79881, S-80010, Rev. B *File Name: Si4620DY_PS.txt and Si4620DY_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .subckt si4620dy d g s k a x1 d g s si4620dy_mos x2 a k si4620dy_schottky .ends si4620dy .SUBCKT Si4620DY_mos D G S M1 3 GX S S NMOS W=698305u L=0.25u M2 S GX S D PMOS W=698305u L=0.35u RG G GX 2.8 R1 D 3 RTEMP 11E-3 CGS GX S 390E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 12E-3 RD = 0 NSUB = 2.67E17 + KP = 1.35E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 5E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=200E-12 VJ=0.38 M=0.28 EG=1.17 +FC=0.1 TT=4.47E-8 T_MEASURED=25 BV=30.5 +RS=1.393e-02 N=1.195 IS=2.388e-11 +XTI=2.139 TRS1=2.328e-03) **************************************************************** .MODEL RTEMP RES (TC1=8E-3 TC2=5.5E-6) **************************************************************** .ends si4620dy_mos .subckt si4620dy_schottky 7 5 r1 7 1 5.71e-02 tc=1.33e-02,-1.06e-04 d1 1 5 sdsm r2 7 2 4.52e-02 tc=1.14e-01,-2.75e-05 d2 2 5 sdlg .model sdsm d ( +is=3.70e-07 n=6.74e-01 ikf=1 eg=5.76e-01 +xti=2e-01 +bv=50 ibv=1e-1 ) .model sdlg d ( +is=2.36e-04 n=1.51 ikf=1 eg=2.19e-02 +xti=2.23e+1 +bv=50 ibv=1e-1 +vj=0.386 cjo=290e-12 m=0.302) .ends si4620dy_schottky