*July 30, 2007 *Doc. ID: 79888, S-71561, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si1067X D G S M1 3 GX S S PMOS W=574000u L=0.25u M2 S GX S D NMOS W=574000u L=0.35u RG G GX 8.8 R1 D 3 RTEMP 5.5E-2 CGS GX S 180E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 5.3E-2 RD = 0 NSUB = 3E16 + KP = 1.23E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 2E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 1.8E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 7E16 TPG = -1) *************************************************************** .MODEL DBD D (CJO=60E-12 VJ=0.38 M=0.38 +RS=0.1 FC=0.5 IS=1E-12 TT=8.84E-9 N=1 BV=21) *************************************************************** .MODEL RTEMP R (TC1=5E-3 TC2=5.5E-6) *************************************************************** .ENDS