*January 29, 2007 *Doc. ID: 79897, S-70135, Rev. A *File Name: SiA811DJ_PS.txt and SiA811DJ_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .subckt SiA811DJ d g s a k x1 d g s SiA811DJ_mos x2 a k SiA811DJ_schottky .ends SiA811DJ .SUBCKT SiA811DJ_mos D G S M1 3 GX S S PMOS W=325941u L=0.25u M2 S GX S D NMOS W=325941u L=0.30u RG G GX 8 R1 D 3 RTEMP 1.05E-2 CGS GX S 240E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 5E-2 RD = 0 NSUB = 1.4E16 + KP = 1.15E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 2E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 3E17 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=40E-12 VJ=0.38 M=0.20 +FC=0.5 TT=8.68E-9 T_MEASURED=25 BV=20.2 +RS=3.70e-2 N=0.98 IS=1.11e-11 IKF=5.04e-2 EG=0.98 +XTI=0.23 TRS1=-5.2e-4) *************************************************************** .MODEL RTEMP RES (TC1=15E-3 TC2=5.5E-6) *************************************************************** .ENDS SiA811DJ_mos .subckt SiA811DJ_schottky 7 5 r1 7 1 7.97e-02 tc=2.32e-02,-1.52e-04 d1 1 5 sdsm r2 7 2 1.05 tc=0.6,1.96e-02 d2 2 5 sdlg .model sdsm d ( +is=1.81e-06 n=9.32e-01 ikf=1 eg=6.23e-01 +xti=2.19e-01 +bv=50 ibv=1e-1 ) .model sdlg d ( +is=1.95e-05 n=1.61 ikf=1 eg=4.9e-01 +xti=10 +bv=50 ibv=1e-1 +vj=0.233 cjo=261e-12 m=0.393) .ends SiA811DJ_schottky