*February 26, 2007 *Doc. ID: 79912, S-70349, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si1473DH D G S M1 3 GX S S PMOS W=830000u L=0.25u M2 S GX S D NMOS W=830000u L=0.35u RG G GX 9.2 R1 D 3 RTEMP 46E-3 CGS GX S 240E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 + RS = 29E-3 RD = 0 NSUB = 1.3E17 + KP = 3.9E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 2E-2 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 6E16 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=60E-12 VJ=0.38 M=0.34 +FC=0.5 TT=1.45E-8 TREF=25 BV=32 +RS=2.615e-02 N=1.166 IS=9.086e-12 IK=100 +EG=1.141 XTI=2.855 TRS=3.312e-03) *************************************************************** .MODEL RTEMP R (TC1=6.5E-3 TC2=5.5E-6) *************************************************************** .ENDS