*February 26, 2007 *Doc. ID: 79928, S-70346, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiA443DJ D G S M1 3 GX S S PMOS W=668673u L=0.25u M2 S GX S D NMOS W=668673u L=0.30u RG G GX 9 R1 D 3 RTEMP 15E-3 CGS GX S 600E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 11E-3 RD = 0 NSUB = 1E16 + KP = 9E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 6E-4 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2.2E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 2.6E17 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=100E-12 VJ=0.38 M=0.20 +FC=0.5 TT=9.61E-9 TREF=25 BV=22 +RS=1.584e-02 N=9.650e-01 IS=7.051e-11 IK=0.01 +EG=1.054 XTI=2.956e-02 TRS=1.669e-04) *************************************************************** .MODEL RTEMP R (TC1=6.5E-3 TC2=5.5E-6) *************************************************************** .ENDS