*February 26, 2007 *Doc. ID: 79932, S-70347, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si1958DH D G S M1 3 GX S S NMOS W=92629u L=0.25u M2 S GX S D PMOS W=92629u L=0.40u RG G GX 4 R1 D 3 RTEMP 7.5E-2 CGS GX S 95E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 + RS = 4.4E-2 RD = 0 NSUB = 2.7E17 + kp = 1.8E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-3 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 3E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 1E17 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=22E-12 VJ=0.38 M=0.11 +FC=0.5 TT=2.05E-8 TREF=25 BV=22 +RS=5.438e-02 N=1.031 IS=1e-11 IK=0.01 +EG=1.1 XTI=1.255 TRS=1.731e-03) **************************************************************** .MODEL RTEMP R (TC1=6E-3 TC2=5.5E-6) **************************************************************** .ENDS