*March 5, 2007 *Doc. ID: 79941, S-70408, Rev. A *File Name: SiA411DJ_PS.txt and SiA411DJ_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiA411DJ D G S M1 3 GX S S PMOS W=1135855u L=0.25u M2 S GX S D NMOS W=1135855u L=0.30u RG G GX 5 R1 D 3 RTEMP 10.5E-3 CGS GX S 780E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 9E-3 RD = 0 NSUB = 8E15 + KP = 1E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 2.2E17 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=140E-12 VJ=0.38 M=0.20 +FC=0.5 TT=1E-8 T_MEASURED=25 BV=22 +RS=6.016e-03 N=1.071 IS=5.606e-09 IKF=0.01 +EG=9.843e-01 XTI=3.506e-01 TRS1=1.243e-10) *************************************************************** .MODEL RTEMP RES (TC1=5E-3 TC2=5.5E-6) *************************************************************** .ENDS