*March 5, 2007 *Doc. ID: 79945, S-70411, Rev. A *File Name: Si1972DH_PS.txt and Si1972DH_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si1972DH D G S M1 3 GX S S NMOS W=92629u L=0.25u M2 S GX S D PMOS W=92629u L=0.40u RG G GX 4.5 R1 D 3 RTEMP 5E-2 CGS GX S 67E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 6E-2 RD = 0 NSUB = 3.25E17 + kp = 1.1E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 8E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 6.5E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=23E-12 VJ=0.38 M=0.19 +FC=0.5 TT=2.66E-8 T_MEASURED=25 BV=32 +RS=4.142e-02 N=1.098 IS=1.000e-11 IKF=0.01 +EG=1.041 XTI=5.746 TRS1=2.449e-03 ) **************************************************************** .MODEL RTEMP RES (TC1=6E-3 TC2=5.5E-6) **************************************************************** .ENDS