*March 26, 2007 *Doc. ID: 79973, S-70504, Rev. A *File Name: SiE830DF_PS.txt and SiE830DF_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiE830DF D G S M1 3 GX S S NMOS W=6705166u L=0.25u M2 S GX S D PMOS W=6705166u L=0.20u RG G GX 1 R1 D 3 RTEMP 14E-4 CGS GX S 3600E-12 DBD S D DBD ************************************************************ .MODEL NMOS NMOS (LEVEL = 3 TOX = 3E-8 + RS = 18E-4 RD = 0 NSUB = 3.7E17 + KP = 2E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************ .MODEL PMOS PMOS (LEVEL = 3 TOX = 3E-8 +NSUB = 4E16 IS = 0 TPG = -1) ************************************************************ .MODEL DBD D (CJO=1350E-12 VJ=0.38 M=0.27 +FC=0.5 TT=2.01E-8 T_MEASURED=25 BV=32 +RS=5.35e-04 N=8.75e-01 IS=1e-11 IKF=0.01 +EG=1.14 XTI=2.65 TRS1=4.72e-06 ) ************************************************************ .MODEL RTEMP RES (TC1=9.5E-3 TC2=5.5E-6) ************************************************************ .ENDS