*April 9, 2007 *Doc. ID: 79989, S-70621, Rev. A *File Name: SiA912DJ_PS.txt and SiA912DJ_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiA912DJ D G S M1 3 GX S S NMOS W=361042u L=0.25u M2 S GX S D PMOS W=361042u L=0.35u RG G GX 2.5 R1 D 3 RTEMP 15E-3 CGS GX S 280E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 13E-3 RD = 0 NSUB = 2.7E17 + kp = 3.2E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 1.5E17 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=105E-12 VJ=0.38 M=0.20 +FC=0.5 TT=1.07E-8 T_MEASURED=25 BV=13 +RS=3.728e-02 N=1.36 IS=9.996e-08 IKF=1000 +EG=7.984e-01 XTI=6.796e-01 TRS1=3.593e-08 ) **************************************************************** .MODEL RTEMP RES (TC1=7E-3 TC2=5.5E-6) **************************************************************** .ENDS