******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE DIODE * Device: Diode RS07K * Description: * Type: Typical (nom) * Model established: 23.03.2009, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 23.03.2009 * Simulation Model: * Simulator: PSPICE *DEVICE=RS07K,D * RS07K D model * created using Parts release 8.0 on 03/23/2009 * Parts is a MicroSim product. .MODEL RS07K D + IS=10.627E-9 + N=1.9008 + RS=.13404 + IKF=4.4623E-3 + CJO=10.694E-12 + M=.41307 + VJ=.41613 + ISR=2.7505E-9 + NR=4.9950 + BV=1.2901E3 + IBV=2.1554E-3 + TT=616.58E-9 *$