******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE DIODE * Device: Diode S07B * Description: * Type: Typical (nom) * Model established: 20.11.2003, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 20.11.2003 * Simulation Model: * Simulator: PSPICE *BeginParam *IS=6.1970E-9 *N=1.8945 *RS=47.725E-3 *IKF=1.0000E3 *XTI=3 *EG=1.1100 *CJO=8.8495E-12 *M=.32179 *VJ=.3905 *FC=.5 *ISR=1.3000E-9 *NR=1 *BV=100.77 *IBV=10 *TT=2.9596E-6 *EndParam *DEVICE=S07B,D * S07B D model * created using Parts release 7.1 on 11/20/03 * Parts is a MicroSim product. .MODEL S07B D + IS=6.1970E-9 + N=1.8945 + RS=47.725E-3 + IKF=1.0000E3 + CJO=8.8495E-12 + M=.32179 + VJ=.3905 + ISR=1.3000E-9 + NR=1 + BV=100.77 + IBV=10 + TT=2.9596E-6 *$