******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE DIODE * Device: Diode S07J * Description: * Type: Typical (nom) * Model established: 28.02.2005, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 28.02.2005 * Simulation Model: * Simulator: PSPICE *DEVICE=S07J,D * S07J D model * created using Parts release 8.0 on 02/28/2005 * Parts is a MicroSim product. .MODEL S07J D *IS=6.7905E-9 *N=2.1150 *RS=43.539E-3 *IKF=.97895 *XTI=3 *EG=1.1100 *CJO=12.179E-12 *M=.46842 *VJ=.54461 *FC=.5 *ISR=401.88E-9 *NR=2.1470 *BV=600.24 *IBV=5.1955 *TT=4.3160E-6 *$