BZM55C10 Spice Parameters ********************************** * Model created by * * Arpad Buermen * ********************************** * * SPICE3 * anode cathode * Reverse direction: node 1 <-node 9 .SUBCKT bzm55c10 1 9 DF 1 9 DFMOD .MODEL DFMOD D N = 2 IS = 1.9E-009 RS = 0.36459 + EG = 1.11 XTI = 3 + CJO = 6.19198E-011 VJ = 0.747672 M = 0.5 FC = 0.5 + TT = 1E-008 TNOM = 25 * Leakage RL 1 9 7.89474E+007 RLMOD .MODEL RLMOD R TC1 = 0 TC2 = 0 TNOM = 25 * Breakdown ES 9 90 10 20 1 DR1 90 31 DREV1 TEMP = 25 .MODEL DREV1 D IS = 1E-015 N = 0.108999 RS = 7.09165 TNOM = 25 VR1 31 1 0.0998299 DR2 90 32 DREV2 TEMP = 25 .MODEL DREV2 D IS = 1E-015 N = 0.293481 RS = 4.11942 TNOM = 25 VR2 32 1 0.000553349 VTRIM 20 0 0.210825 IBVC 0 10 0.001 RBVC 10 0 10000 RBVCMOD .MODEL RBVCMOD R TC1 = 0.0007 TNOM = 25 .ENDS