******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE Zener DIODE * Device: Diode * Description: * Type: Typical (nom) * Model established: 09.2008, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 09.2008 * Simulation Model: * Simulator: PSPICE *DEVICE=BZT03C200,D * BZT03C200 D model * created using Parts release 8.0 on 08/2008 * Parts is a MicroSim product. .MODEL BZT03C200 D + IS=1.0661E-12 + N=1.4483 + RS=.11915 + IKF=13.524E-3 + CJO=99.962E-12 + M=.29316 + VJ=.42846 + ISR=3.8425E-9 + NR=1.9996 + BV=212.02 + IBV=10.348E-3 + TT=4.5627E-6 *$